??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22130.0075 Precision Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with cylindrical support / with locking
Bill of material
22130.0075 Precision Index Plunger
BESTNR
Ref. No.
22130.0075
AUS
Version
with locking
POS
position
D1
25 mm
D2
42 mm
D3
n6
38 mm
D4
50 mm
L1
min.
10 mm
L2
3.0 mm
L3
60 mm
L4
13 mm
L5
51.0 mm
L6
62.5 mm
F1
spring load ~
20 N
F2
spring load ~
73 N
G
Weight
665 g
Embedded user actions